(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Flat Gray Ribbon Cable .050" Pitch, 9L260XX Series, 34 Conductor, 26 AWG (7x34) Tinned Copper, PVC Insulation
| Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors |
| AWG | Stranding | Material |
|---|---|---|
| 26 | 7x34 | TC - Tinned Copper |
| Conductor Count: | 34 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC - Polyvinyl Chloride | 0.010 in |
| Color |
|---|
| Gray |
| Color Chart1 Table Notes: | First Conductor has Blue Stripe |
| Conductor Spacing: | .050 +/- .002 in |
| Conductor Spacing Center-Center Outside: | 1.650 +/- .011 in |
| OuterJacket1, Nominal Width: | 1.700 +/- .011 in |
| OuterJacket1, Nom Thick Flat Section: | 0.039 in |
| Nominal Conductor DCR |
|---|
| 43 Ohm/1000ft |
| Element | Nom. Capacitance Conductor to Conductor |
|---|---|
| @ 1 kHz (GSG) | 23 pF/ft |
| @ 1 MHz (GS) | 11 pF/ft |
| @ 1 MHz (GSG) | 18 pF/ft |
| Min Insulation Resistance: |
| Element | Nominal Inductance |
|---|---|
| @ 1 MHz (GS) | 0.23 µH/ft |
| @ 1 MHz (GSG) | 0.15 µH/ft |
| Nominal Balanced Characteristic Impedance Description | Nominal Characteristic Impedance | Nominal Characteristic Impedance Description |
|---|---|---|
| (GS) | 135 Ohm | (GS) |
| (GSG) | 90 Ohm | (GSG) |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 10 MHz | 3.9 dB/100ft |
| 20 MHz | 6.4 dB/100ft |
| 30 MHz | 8.7 dB/100ft |
| 40 MHz | 13 dB/100ft |
| 50 MHz | 16.9 dB/100ft |
| 60 MHz | 20.1 dB/100ft |
| 70 MHz | 22.5 dB/100ft |
| 80 MHz | 23.9 dB/100ft |
| 90 MHz | 25.1 dB/100ft |
| 100 MHz | 26.4 dB/100ft |
| High Frequency Table (Nominal/Typical) Notes: | GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.48 ns/ft | 68% |
| Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time (ns) |
|---|---|---|---|
| 10 ft. sample length | 5.2 | 6.2 | 3 ns |
| 10 ft. sample length | 4.2 | 5 | 5 ns |
| 10 ft. sample length | 3.3 | 3.8 | 7 ns |
| Max. Recommended Current [A] |
|---|
| 1.5 Amps per Conductor at 20ºC |
| Dielectric Withstand Voltage | UL Voltage Rating |
|---|---|
| 2000 V | 300 V |
| Operating Temperature Range: | -40°C to +105°C |
| Bulk Cable Weight: | 56 lbs/1000ft |
| Min Bend Radius (Overall Cable): | 2.4 |
| Minimum Minor Axis Bend Radius: | 0.5 in |
| UL AWM Style Compliance: | AWM 2651 |
| CSA AWM Compliance: | I A |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| CA Prop 65 (CJ for Wire and Cable): | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 300 V |
| Plenum (Y/N): | No |
| Item # | Color | Length | UPC |
|---|---|---|---|
| 9L26034 008H100 | Gray | 100 ft | 612825221562 |
| Update and Revision: | Revision Number: 0.327 Revision Date: 02-03-2025 |