Flat Gray Ribbon Cable .050" Pitch, 9L260XX Series, 20 Conductor, 26 AWG (7x34) Tinned Copper, PVC Insulation
| Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors |
| Size | Stranding | Material |
|---|---|---|
| 26 | 7x34 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | Gray |
| Conductor Spacing Center-Center: | .050 +/- .002 in |
| Conductor Spacing Center-Center Outside: | .950 +/- .011 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 43 Ohm/1000ft (140 Ohm/km) | 23 pF/ft (75 pF/m) | 135 Ohm | 1.48 ns/ft | 0.23 µH/ft (0.75 µH/m) | 68% | 1.5 Amps per Conductor at 20ºC |
| 11 pF/ft (36 pF/m) | 90 Ohm | 0.15 µH/ft (0.49 µH/m) | ||||
| 18 pF/ft (59 pF/m) |
| Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time |
|---|---|---|---|
| 10 ft. sample length | 5.2 | 6.2 | 3 ns |
| 10 ft. sample length | 4.2 | 5 | 5 ns |
| 10 ft. sample length | 3.3 | 3.8 | 7 ns |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|
| 10 | 3.9 dB/100ft |
| 20 | 6.4 dB/100ft |
| 30 | 8.7 dB/100ft |
| 40 | 13 dB/100ft |
| 50 | 16.9 dB/100ft |
| 60 | 20.1 dB/100ft |
| 70 | 22.5 dB/100ft |
| 80 | 23.9 dB/100ft |
| 90 | 25.1 dB/100ft |
| 100 | 26.4 dB/100ft |
| High Frequency Table (Nominal/Typical) Notes: | GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode |
| UL Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -40°C to +105°C |
| Installation Min. |
|---|
| 2.21 in |
| Bulk Cable Weight: | 33 lbs/1000ft (49 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 2651, I A |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.338 Revision Date: 09-07-2025 |
| Item # | Color | Length | UPC |
|---|---|---|---|
| 9L26020 008H100 | Gray | 100 ft | 612825221548 |