Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Flat Gray Ribbon Cable .050" Pitch, 9L260XX Series, 16 Conductor, 26 AWG (7x34) Tinned Copper, PVC Insulation
| Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 16 | 26 AWG | 7x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.038 in (0.97 mm) | Gray | A Blue Stripe over the first conductor |
| Conductor Spacing Center-Center: | .050 +/- .002 in |
| Conductor Spacing Center-Center Outside: | .750 +/- .008 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 43 Ohm/1000ft | 23 pF/ft (75 pF/m) | 135 Ohm | 1.48 ns/ft | 0.23 µH/ft (0.75 µH/m) | 68% | 1.5 Amps per Conductor at 20ºC |
| 11 pF/ft (36 pF/m) | 90 Ohm | 0.15 µH/ft (0.49 µH/m) | ||||
| 18 pF/ft (59 pF/m) |
| Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time |
|---|---|---|---|
| 10 ft. sample length | 5.2 | 6.2 | 3 ns |
| 10 ft. sample length | 4.2 | 5 | 5 ns |
| 10 ft. sample length | 3.3 | 3.8 | 7 ns |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|
| 10 | 3.9 dB/100ft |
| 20 | 6.4 dB/100ft |
| 30 | 8.7 dB/100ft |
| 40 | 13 dB/100ft |
| 50 | 16.9 dB/100ft |
| 60 | 20.1 dB/100ft |
| 70 | 22.5 dB/100ft |
| 80 | 23.9 dB/100ft |
| 90 | 25.1 dB/100ft |
| 100 | 26.4 dB/100ft |
| High Frequency Table (Nominal/Typical) Notes: | GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -40°C to +105°C |
| Installation Min. |
|---|
| 2.07 in (52.6 mm) |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 2651, AWM 1/11, A |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.502 Revision Date: 09-07-2025 |
| Item # | Color | Length | UPC |
|---|---|---|---|
| 9L26016 008H100 | Gray | 100 ft | 612825221531 |