(109)Flat Gray Ribbon Cable .050" Pitch, 9L260XX Series, 10 Conductor, 26 AWG (7x34) Tinned Copper, PVC Insulation
Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 10 | 26 AWG | 7x34 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.038 in (0.97 mm) | Gray | A Blue Stripe over the first conductor |
Conductor Spacing Center-Center: | .050 +/- .002 in |
Conductor Spacing Center-Center Outside: | .450 +/- .006 in |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
43 Ohm/1000ft | 23 pF/ft (75 pF/m) | 135 Ohm | 1.48 ns/ft (4.86 ns/m) | 0.23 µH/ft (0.75 µH/m) | 68% | 1.5 Amps per Conductor at 20ºC |
11 pF/ft (36 pF/m) | 90 Ohm | 0.15 µH/ft (0.49 µH/m) | ||||
18 pF/ft (59 pF/m) |
Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time |
---|---|---|---|
10 ft. sample length | 5.2 | 6.2 | 3 ns |
10 ft. sample length | 4.2 | 5 | 5 ns |
10 ft. sample length | 3.3 | 3.8 | 7 ns |
Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|
10 | 3.9 dB/100ft |
20 | 6.4 dB/100ft |
30 | 8.7 dB/100ft |
40 | 13 dB/100ft |
50 | 16.9 dB/100ft |
60 | 20.1 dB/100ft |
70 | 22.5 dB/100ft |
80 | 23.9 dB/100ft |
90 | 25.1 dB/100ft |
100 | 26.4 dB/100ft |
Table Notes: | GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
105°C | -40°C to +105°C |
Installation Min. |
---|
2.0 in (51 mm) |
Bulk Cable Weight: | 16 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | VW-1 |
AWM Compliance: | AWM 2651, AWM 1/11, A |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.492 Revision Date: 03-04-2023 |
Item # | Color | Length | UPC |
---|---|---|---|
9L26010 008H100 | Gray | 100 ft | 612825221517 |
9L26010 008H300 | Gray | 300 ft | 612825221524 |