Product Hierarchy
Product Hierarchy

9L26010 - Flat Gray Ribbon Cable .050" Pitch, 9L260XX Series, #26-10c, PVC Ins




Flat Gray Ribbon Cable .050" Pitch, 9L260XX Series, 10 Conductor, 26 AWG (7x34) Tinned Copper, PVC Insulation

Product Overview

Suitable Applications: Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1026 AWG7x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor CodeNotes
Conductor(s)PVC - Polyvinyl Chloride0.010 in (0.25 mm)0.038 in (0.97 mm)GrayA Blue Stripe over the first conductor
Conductor Spacing Center-Center: .050 +/- .002 in
Conductor Spacing Center-Center Outside: .450 +/- .006 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
43 Ohm/1000ft23 pF/ft (75 pF/m)135 Ohm1.48 ns/ft0.23 µH/ft (0.75 µH/m)68%1.5 Amps per Conductor at 20ºC
11 pF/ft (36 pF/m)90 Ohm0.15 µH/ft (0.49 µH/m)
18 pF/ft (59 pF/m)
Unbalanced Crosstalk
ElementTypical Unbalanced NEXT %Typical Unbalanced FEXT %Typical Cross Talk Pulse Rise Time
10 ft. sample length5.26.23 ns
10 ft. sample length4.255 ns
10 ft. sample length3.33.87 ns
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss (Attenuation)
103.9 dB/100ft
206.4 dB/100ft
308.7 dB/100ft
4013 dB/100ft
5016.9 dB/100ft
6020.1 dB/100ft
7022.5 dB/100ft
8023.9 dB/100ft
9025.1 dB/100ft
10026.4 dB/100ft
High Frequency Table (Nominal/Typical) Notes: GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-40°C to +105°C
Bend Radius
Installation Min.
2.0 in (51 mm)
Bulk Cable Weight: 16 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 2651, AWM 1/11, A
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.494 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorLengthUPC
9L26010 008H100Gray100 ft612825221517
9L26010 008H300Gray300 ft612825221524
Date: 2005-07-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product