Networking & Data Cable
(654)Industrial Ethernet Cable
(173)Enterprise Category Cable
(155)Industrial Protocol / Data Bus Cable
(324)Audio Cable
(518)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(280)Video Cable
(267)75 Ohm SDI Coax
(104)Camera Cable
(46)CATV & Satelite
(52)CCTV & Security
(26)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(351)50 Ohm Transmission Cable
(65)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(26)Computer and Instrumentation Cable
(12)Multi-Media Cable
(33)Fiber Cable
(12296)Indoor Fiber Cable
(1403)Indoor/Outdoor Fiber Cable
(6433)Outdoor Fiber Cable
(4169)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3032)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(235)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(591)Audio, Sound, & Control Cable
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
(644)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(352)Modular (Empty) Panels
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
(109)MachFlex™ 350YY Control VDE Certified, 8 Conductor + 1 Ground 4 mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 8 | 4 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 4 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 16.6 mm (0.654 in) |
Voltage Rating |
---|
300/500 V (Max. Operating Voltage) |
Operating | Installation |
---|---|
-15°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
66.4 mm (2.61 in) | 166 mm (6.54 in) |
Bulk Cable Weight: | 529 kg/km (355 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54) |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
Third Party Performance Verification: | VDE Certification No. 40041970, VDE Registration No. 8770 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | VDE 0285-525-2-51, IEC 60227-5, EN 50525-2-51 |
Update and Revision: | Revision Number: 0.47 Revision Date: 03-19-2024 |
Item # | Color | Length |
---|---|---|
9G4 010100M | Black, RAL 9004 | 100 m |
9G4 010200M | Black, RAL 9004 | 200 m |
9G4 010300M | Black, RAL 9004 | 300 m |
9G4 G8U100M | Gray, RAL 7001 | 100 m |
9G4 G8U200M | Gray, RAL 7001 | 200 m |
9G4 G8U300M | Gray, RAL 7001 | 300 m |