Product Hierarchy
Product Hierarchy

9BJ2-331001 - Basic Upgradeable, 30 AMP 120/208V 3 Phase 33 Outlet (24 - C13; 3 - C19; 6 - NEMA 5-20R) PDU with L21-30P Plug




Basic, Upgradeable, 30A, 120/208V WYE, 3 Phase, Vertical, (24) IEC C13, (3) IEC C19, (6) NEMA 5-20R, breakered, 10 ft power cord with L21-30P, No Monitoring (Upgradeable with IMD module). Black Powder Coat

Application

Product Overview: Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.
Environmental Space: Indoor
Power Distribution Type: Basic (B)
Monitoring (Local/Remote): Amp (X,Y,Z)/No

Construction and Dimensions

Height: 72.0 in
Width: 2.0 in
Depth: 2.0 in

Electrical Characteristics

Input Volts (V)/Output Volts (V): 120/208 WYE/120 & 208
Amps/Phases: 30 x 3 Ph
Circuit breaker (Amp/Qty): 20/3D
De-Rated Power (kW): 8.6 kW

Mechanical Construction

Plug Type: L21-30P
Total Receptacle: 33
Receptacle Type/Qty: C-13/24 + C-19/3 + 5-20R/6
Cord Length: 10 ft

Mechanical Characteristics

Mounting: Vertical

Environmental and Overall Characteristics

Finish: Black Powder Coat
Color: Black
Weight: 17.0 lb

Related Part Numbers

Part Number: 9BJ2-331001
Packaging: Individually Boxed
Variants
Item #Color
9BJ2-331001Black
Update and Revision: Revision Number: 0.38 Revision Date: 04-11-2022
9BJ2-331001.pdf
No accessories are available for this product