Product Hierarchy
Product Hierarchy

9BG2-141009 - Basic, 20 Amp 14 Outlet NEMA 5-20R PDU with L5-20P




Basic, Standard, 20A, 120V, Vertical, (14) NEMA 5-20R, breakered, 10 ft power cord with L5-20P, Black Powder Coat

Application

Product Overview: Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.
Environmental Space: Indoor
Power Distribution Type: Basic (B)

Construction and Dimensions

Overall Height: 47.5 in
Overall Width: 1.61 in
Overall Depth: 1.61 in

Electrical Characteristics

Input Volts (V)/Output Volts (V): 120/120
Amps/Volts: 20/120
De-Rated Power (kW): 1.9 kW

Mechanical Construction

On-Off Switch: No
Plug Type: L5-20P
Total Receptacle: 14
Receptacle Type/Qty: 5-20R/14
Thermal Circuit Breaker: Yes
Cord Length: 10 ft

Mechanical Characteristics

Mount Type: Vertical

Environmental and Overall Characteristics

Finish: Black powdercoat finish
Material: Steel
Color: Black
Weight: 8.0 lb

Related Part Numbers

Part Number: 9BG2-141009
Packaging: Individually Boxed
Variants
Item #Color
9BG2-141009Black
9BG2-141009Black
Update and Revision: Revision Number: 0.30 Revision Date: 05-31-2024
9BG2-141009.pdf
No accessories are available for this product