Product Hierarchy
Product Hierarchy

9BF1-201004 - Basic, Power Switch, Breakered, 15 Amp 10 Outlet NEMA 5-15R PDU with 5-15P




Basic, Standard, 15A, 120V, Vertical (20) NEMA 5-15R, breakered, 10 ft power cord with 5-15P, Black Powder Coat

Application

Product Overview: Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.
Environmental Space: Indoor
Power Distribution Type: Basic (B)

Construction and Dimensions

Overall Height: 66.25 in
Overall Width: 1.61 in
Overall Depth: 1.61 in

Electrical Characteristics

Input Volts (V)/Output Volts (V): 120/120
Amps/Volts: 15/120
Amps/Phases: 15
De-Rated Power (kW): 1.4 kW

Mechanical Construction

On-Off Switch: No
Plug Type: 5-15P
Total Receptacle: 20
Receptacle Type/Qty: 5-15R/20
Thermal Circuit Breaker: Yes
Cord Length: 10 ft

Mechanical Characteristics

Mount Type: Vertical

Environmental and Overall Characteristics

Finish: Black powdercoat finish
Material: Steel
Color: Black
Weight: 9.0 lb

Related Part Numbers

Part Number: 9BF1-201004
Packaging: Individually Boxed
Variants
Item #
9BF1-201004
9BF1-201004
Update and Revision: Revision Number: 0.37 Revision Date: 05-31-2024
9BF1-201002.pdf
9BF1-201004.pdf
No accessories are available for this product