Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Basic, Standard, 15A, 120V, Horizontal, (6) NEMA 5-15R, 10 ft power cord with 5-15P, Black Powder Coat
| Product Overview: | Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems. |
| Environmental Space: | Indoor |
| Power Distribution Type: | Basic (B) |
| Overall Height: | 1.72 in |
| Overall Width: | 17.0 in |
| Overall Depth: | 3.75 in |
| Input Volts (V)/Output Volts (V): | 120/120 |
| Amps/Volts: | 15/120 |
| Amps/Phases: | 15 |
| De-Rated Power (kW): | 1.4 kW |
| On-Off Switch: | No |
| Plug Type: | 5-15P |
| Total Receptacle: | 6 |
| Receptacle Type/Qty: | 5-15R/6 |
| Thermal Circuit Breaker: | No |
| Cord Length: | 10 ft |
| Mount Type: | Horizontal |
| Finish: | Black powdercoat finish |
| Material: | Steel |
| Color: | Black |
| Weight: | 6.0 lb |
| Part Number: | 9BF1-061004 |
| Packaging: | Individually Boxed |
| Item # | Color |
|---|---|
| 9BF1-061004 | Black |
| Update and Revision: | Revision Number: 0.33 Revision Date: 05-31-2024 |