(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
Low Temp Plastic Lead Wire, 14AWG (41x30) Tinned Copper, PVC Insulation, AWM 1569 CSA TYPE TR-64 AND TRSR-64
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 14 | 41x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness | Min. Average Wall Thickness |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.11 in | 0.019 in | 0.015 in |
| Twists |
|---|
| 6.9 twist/ft |
| Twists |
|---|
| 6.9 twist/ft |
| Individual Pair Nominal Shield DCR | Max. Conductor DCR | Nominal Outer Shield DCR |
|---|---|---|
| 6.9 Ohm/1000ft | 6.9 Ohm/1000ft | 6.9 Ohm/km |
| Nom. Insertion Loss |
|---|
| 6.9 dB/100m |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 105°C |
| UL Temperature Rating: | 105°C |
| Bulk Cable Weight: | 15.7 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.44 in |
| UL Rating: | 300V RMS, 105°C |
| UL AWM Style Compliance: | AWM 1569 |
| CSA Rating: | 300V, 105°C |
| CSA Type: | TRSR-64 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| CSA Flammability: | FT1 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9989 0101000 | Black | Reel | 1,000 ft | 612825267584 |
| 9989 0131000 | Blue, Dark | Reel | 1,000 ft | 612825267591 |
| 9989 0011000 | Brown | Reel | 1,000 ft | 612825267546 |
| 9989 0021000 | Red | Reel | 1,000 ft | 612825267553 |
| 9989 0071000 | Violet | Reel | 1,000 ft | 612825267560 |
| 9989 0091000 | White | Reel | 1,000 ft | 612825267577 |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |
| Update and Revision: | Revision Number: 0.380 Revision Date: 02-03-2025 |