Product Hierarchy
Product Hierarchy

9986 - Lead Wire, #28 Str TC, PVC Ins, AWM 1061




Low Temp Plastic Lead Wire, 28AWG (7x36) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

Product Overview

Suitable Applications: inter-connection circuits, internal wiring of computer and electronic equipments

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1287x36TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PVC - Polyvinyl Chloride0.01 in (0.25 mm)0.035 in (0.89 mm)
Overall Cable Diameter (Nominal): 0.035 in (0.89 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Conductor DCR
6.6 Ohm/1000ft
6.6 Ohm/1000ft (22 Ohm/km)
6.6 Ohm/1000ft (22 Ohm/km)
Nom Outer Shield DCR: 6.6 Ohm/km (2.0 Ohm/1000ft)
Unbalanced Crosstalk
Typical Unbalanced FEXT %
6.7 MHz
6.6 MHz
High Frequency (Nominal/Typical)
Nom. Insertion Loss (Attenuation)
6.7 dB/100m
6.7 dB/100m
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.Installation Min.
0.14 in (3.6 mm)0.14 in (3.6 mm)
Max. Pull Tension: 2.1 lbs (0.95 kg)
Bulk Cable Weight: 1 lbs/1000ft

Standards and Compliance

Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 1061, CSA AWM I A/B
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.474 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9986 010100BlackReel100 ft612825267454
9986 0101000BlackReel1,000 ft612825267461P
9986 0131000Blue, DarkReel1,000 ft612825267478P
9986 0011000BrownReel1,000 ft612825267348P
9986 0081000GrayReel1,000 ft612825267423P
9986 0051000Green, DarkReel1,000 ft612825267409P
9986 003100OrangeReel100 ft612825267379
9986 0031000OrangeReel1,000 ft612825267386P
9986 002100RedReel100 ft612825267355
9986 0021000RedReel1,000 ft612825267362P
9986 0071000VioletReel1,000 ft612825267416P
9986 009100WhiteReel100 ft612825267430
9986 0091000WhiteReel1,000 ft612825267447P
9986 0041000YellowReel1,000 ft612825267393P
Footnote: P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.
Date: 2005-10-01
Cabling Solutions for Industrial Applications
No accessories are available for this product