Product Hierarchy
Product Hierarchy

9984 - Lead Wire, #24 Str TC, PVC Ins, AWM 1061




Low Temp Plastic Lead Wire, 24AWG (7x32) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

Product Overview

Suitable Applications: inter-connection circuits, internal wiring of computer and electronic equipments

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1247x32TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PVC - Polyvinyl Chloride0.01 in (0.25 mm)0.044 in (1.1 mm)
Overall Cable Diameter (Nominal): 0.044 in (1.1 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCR
6.5 Ohm/1000ft (21 Ohm/km)
6.5 Ohm/1000ft (21 Ohm/km)
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.Installation Min.
0.18 in (4.6 mm)0.18 in (4.6 mm)
Max. Pull Tension: 5.5 lbs (2.5 kg)
Bulk Cable Weight: 1.9 lbs/1000ft

Standards and Compliance

Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 1061, CSA AWM I A/B
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.464 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9984 010100BlackReel100 ft612825267041
9984 0101000BlackReel1,000 ft612825267058P
9984 013100Blue, DarkReel100 ft612825267065
9984 0131000Blue, DarkReel1,000 ft612825267072P
9984 0011000BrownReel1,000 ft612825266877P
9984 0081000GrayReel1,000 ft612825266983P
9984 005100Green, DarkReel100 ft612825266969
9984 0051000Green, DarkReel1,000 ft612825266976P
9984 003100OrangeReel100 ft612825266921
9984 0031000OrangeReel1,000 ft612825266938P
9984 002100RedReel100 ft612825266891
9984 0021000RedReel1,000 ft612825266907P
9984 009100WhiteReel100 ft612825267003
9984 0091000WhiteReel1,000 ft612825267010P
9984 004100YellowReel100 ft612825266952
9984 0041000YellowReel1,000 ft612825349938P
Footnote: P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.
Date: 2005-10-01
Cabling Solutions for Industrial Applications
No accessories are available for this product