Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.05 in (1.3 mm) |
| Overall Cable Diameter (Nominal): | 0.05 in (1.3 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 18.1 Ohm/1000ft | Single conductor in free air @ 30ºC: 3.3 A |
| Nom. Insertion Loss (Attenuation) |
|---|
| 6.5 dB/100m |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -25°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.5 in (13 mm) | 0.5 in (13 mm) |
| Max. Pull Tension: | 9 lbs (4.1 kg) |
| Bulk Cable Weight: | 3 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1061, AWM I A/B |
| CEC / C(UL) Compliance: | LL7874. |
| Military Compliance: | Mil-W-16878/4 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.507 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9983 010100 | Black | Reel | 100 ft | 612825349921 | |
| 9983 0101000 | Black | Reel | 1,000 ft | 612825266815 | P |
| 9983 01010000 | Black | Reel | 10,000 ft | 612825266822 | |
| 9983 013100 | Blue, Dark | Reel | 100 ft | 612825266853 | |
| 9983 0131000 | Blue, Dark | Reel | 1,000 ft | 612825266860 | P |
| 9983 001100 | Brown | Reel | 100 ft | 612825266570 | |
| 9983 0011000 | Brown | Reel | 1,000 ft | 612825266587 | P |
| 9983 0081000 | Gray | Reel | 1,000 ft | 612825266747 | P |
| 9983 005100 | Green, Dark | Reel | 100 ft | 612825266693 | |
| 9983 0051000 | Green, Dark | Reel | 1,000 ft | 612825266709 | P |
| 9983 003100 | Orange | Reel | 100 ft | 612825266648 | |
| 9983 0031000 | Orange | Reel | 1,000 ft | 612825266655 | P |
| 9983 002100 | Red | Reel | 100 ft | 612825266617 | |
| 9983 0021000 | Red | Reel | 1,000 ft | 612825266624 | P |
| 9983 0071000 | Violet | Reel | 1,000 ft | 612825266723 | P |
| 9983 009100 | White | Reel | 100 ft | 612825266778 | |
| 9983 0091000 | White | Reel | 1,000 ft | 612825266785 | C P |
| 9983 004100 | Yellow | Reel | 100 ft | 612825266679 | |
| 9983 0041000 | Yellow | Reel | 1,000 ft | 612825266686 | P |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., C - CRATE REEL PUT-UP. |