Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
Low Temp Plastic Lead Wire, 20AWG (7x28) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments |
| Size | Stranding | Material |
|---|---|---|
| 20 AWG | 7x28 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.057 in (1.4 mm) |
| Overall Cable Diameter (Nominal): | 0.058 in (1.5 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 11.2 Ohm/1000ft (36.7 Ohm/km) | Single conductor in free air @ 30ºC: 13 A |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature |
|---|
| 80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.24 in (6.1 mm) | 0.24 in (6.1 mm) |
| Max. Pull Tension: | 15 lbs (6.8 kg) |
| Bulk Cable Weight: | 4.6 lbs/1000ft (6.8 kg/km) |
| Flammability / Reaction to Fire: | VW-1, FT1 |
| AWM Compliance: | AWM 1061, CSA AWM I A/B |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.581 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9982 010100 | Black | Reel | 100 ft | 612825266532 | |
| 9982 0101000 | Black | Reel | 1,000 ft | 612825266549 | P |
| 9982 013100 | Blue, Dark | Reel | 100 ft | 612825266556 | |
| 9982 0131000 | Blue, Dark | Reel | 1,000 ft | 612825266563 | P |
| 9982 0011000 | Brown | Reel | 1,000 ft | 612825266402 | P |
| 9982 0081000 | Gray | Reel | 1,000 ft | 612825266495 | |
| 9982 005100 | Green, Dark | Reel | 100 ft | 612825266464 | |
| 9982 0051000 | Green, Dark | Reel | 1,000 ft | 612825266471 | P |
| 9982 0031000 | Orange | Reel | 1,000 ft | 612825266433 | P |
| 9982 002100 | Red | Reel | 100 ft | 612825266419 | |
| 9982 0021000 | Red | Reel | 1,000 ft | 612825266426 | P |
| 9982 0071000 | Violet | Reel | 1,000 ft | 612825266488 | |
| 9982 009100 | White | Reel | 100 ft | 612825266518 | |
| 9982 0091000 | White | Reel | 1,000 ft | 612825266525 | |
| 9982 004100 | Yellow | Reel | 100 ft | 612825266440 | |
| 9982 0041000 | Yellow | Reel | 1,000 ft | 612825266457 |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |