Product Hierarchy
Product Hierarchy

9981 - Lead Wire, #18 Str TC, PVC Ins, AWM 1061




Low Temp Plastic Lead Wire, 18AWG (19x30) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

Product Overview

Suitable Applications: inter-connection circuits, internal wiring of computer and electronic equipments

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)11819x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PVC - Polyvinyl Chloride0.01 in (0.25 mm)0.066 in (1.7 mm)
Overall Cable Diameter (Nominal): 0.066 in (1.7 mm)

Electrical Characteristics

High Frequency (Nominal/Typical)
Nom. Insertion Loss (Attenuation)
6.5 dB/100m
6.5 dB/100m
6.5 dB/100m
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.Installation Min.
0.27 in (6.9 mm)0.27 in (6.9 mm)
Max. Pull Tension: 24.7 lbs (11.2 kg)
Bulk Cable Weight: 6.1 lbs/1000ft

Standards and Compliance

Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 1061, CSA AWM I A/B
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.599 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9981 010100BlackReel100 ft612825266365
9981 0101000BlackReel1,000 ft612825266372P
9981 013100Blue, DarkReel100 ft612825266389
9981 0131000Blue, DarkReel1,000 ft612825266396P
9981 001100BrownReel100 ft612825266211
9981 0011000BrownReel1,000 ft612825266228P
9981 0081000GrayReel1,000 ft612825266334
9981 005100Green, DarkReel100 ft612825266297
9981 0051000Green, DarkReel1,000 ft612825266303P
9981 003100OrangeReel100 ft612825266259
9981 0031000OrangeReel1,000 ft612825266266P
9981 002100RedReel100 ft612825266235
9981 0021000RedReel1,000 ft612825266242P
9981 007100VioletReel100 ft612825266310
9981 0071000VioletReel1,000 ft612825266327P
9981 009100WhiteReel100 ft612825266341
9981 0091000WhiteReel1,000 ft612825266358P
9981 004100YellowReel100 ft612825266273
9981 0041000YellowReel1,000 ft612825266280P
Footnote: P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.
Date: 2005-10-01
Cabling Solutions for Industrial Applications
No accessories are available for this product