Low Temp Plastic Lead Wire, 30AWG (Solid) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, wire wrap applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 30 | Solid | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.03 in | 0.01 in |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 80°C |
| UL Temperature Rating: | 80°C |
| Bulk Cable Weight: | 0.7 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.12 in |
| UL Rating: | 300V RMS, 80°C |
| UL AWM Style Compliance: | AWM 1061 |
| CSA Rating: | 300V RMS, 80°C |
| CSA AWM Compliance: | CSA AWM I A/B |
| CSA Type: | AWM I, A/B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| CSA Flammability: | FT1 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9978 010100 | Black | Reel | 100 ft | 612825266037 |
| 9978 0101000 | Black | Reel | 1,000 ft | 612825266044 |
| 9978 013100 | Blue, Dark | Reel | 100 ft | 612825266051 |
| 9978 0131000 | Blue, Dark | Reel | 1,000 ft | 612825266068 |
| 9978 001100 | Brown | Reel | 100 ft | 612825265894 |
| 9978 008100 | Gray | Reel | 100 ft | 612825266006 |
| 9978 005100 | Green, Dark | Reel | 100 ft | 612825265962 |
| 9978 0051000 | Green, Dark | Reel | 1,000 ft | 612825265979 |
| 9978 003100 | Orange | Reel | 100 ft | 612825265924 |
| 9978 0031000 | Orange | Reel | 1,000 ft | 612825265931 |
| 9978 002100 | Red | Reel | 100 ft | 612825265900 |
| 9978 0021000 | Red | Reel | 1,000 ft | 612825265917 |
| 9978 007100 | Violet | Reel | 100 ft | 612825265986 |
| 9978 0071000 | Violet | Reel | 1,000 ft | 612825265993 |
| 9978 009100 | White | Reel | 100 ft | 612825266013 |
| 9978 0091000 | White | Reel | 1,000 ft | 612825266020 |
| 9978 004100 | Yellow | Reel | 100 ft | 612825265948 |
| 9978 0041000 | Yellow | Reel | 1,000 ft | 612825265955 |
| Update and Revision: | Revision Number: 0.373 Revision Date: 02-03-2025 |