(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
Low Temp Plastic Lead Wire, 28AWG (Solid) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, wire wrap applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 28 | Solid | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.033 in | 0.01 in |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 80°C |
| UL Temperature Rating: | 80°C |
| Bulk Cable Weight: | 0.9 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.14 in |
| UL Rating: | 300V RMS, 80°C |
| UL AWM Style Compliance: | AWM 1061 |
| CSA Rating: | 300V RMS, 80°C |
| CSA AWM Compliance: | CSA AWM I A/B |
| CSA Type: | AWM I, A/B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| CSA Flammability: | FT1 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9977 010100 | Black | Reel | 100 ft | 612825265856 |
| 9977 0101000 | Black | Reel | 1,000 ft | 612825265863 |
| 9977 0081000 | Gray | Reel | 1,000 ft | 612825265795 |
| 9977 005100 | Green, Dark | Reel | 100 ft | 612825265771 |
| 9977 0051000 | Green, Dark | Reel | 1,000 ft | 612825265788 |
| 9977 0031000 | Orange | Reel | 1,000 ft | |
| 9977 002100 | Red | Reel | 100 ft | 612825265726 |
| 9977 0021000 | Red | Reel | 1,000 ft | 612825265733 |
| 9977 009100 | White | Reel | 100 ft | 612825265818 |
| 9977 0091000 | White | Reel | 1,000 ft | 612825265825 |
| 9977 0041000 | Yellow | Reel | 1,000 ft | 612825265757 |
| Update and Revision: | Revision Number: 0.367 Revision Date: 02-03-2025 |