Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
Low Temp Plastic Lead Wire, 26AWG (Solid) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, wire wrap applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 26 | Solid | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.036 in | 0.01 in |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 80°C |
| UL Temperature Rating: | 80°C |
| Bulk Cable Weight: | 1.25 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.15 in |
| UL Rating: | 300V RMS, 80°C |
| UL AWM Style Compliance: | AWM 1061 |
| CSA Rating: | 300V RMS, 80°C |
| CSA AWM Compliance: | CSA AWM I A/B |
| CSA Type: | AWM I, A/B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| CSA Flammability: | FT1 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9976 010100 | Black | Reel | 100 ft | 612825265672 |
| 9976 0101000 | Black | Reel | 1,000 ft | 612825265689 |
| 9976 0131000 | Blue, Dark | Reel | 1,000 ft | 612825265696 |
| 9976 0011000 | Brown | Reel | 1,000 ft | 612825265566 |
| 9976 0081000 | Gray | Reel | 1,000 ft | 612825265634 |
| 9976 0051000 | Green, Dark | Reel | 1,000 ft | 612825265627 |
| 9976 0031000 | Orange | Reel | 1,000 ft | 612825265597 |
| 9976 002100 | Red | Reel | 100 ft | 612825265573 |
| 9976 0021000 | Red | Reel | 1,000 ft | 612825265580 |
| 9976 009100 | White | Reel | 100 ft | 612825265658 |
| 9976 0091000 | White | Reel | 1,000 ft | 612825265665 |
| 9976 0041000 | Yellow | Reel | 1,000 ft | 612825265603 |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |
| Update and Revision: | Revision Number: 0.369 Revision Date: 02-03-2025 |