(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Low Temp Plastic Lead Wire, 24AWG (Solid) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C
Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, wire wrap applications |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 24 | Solid | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.04 in (1.0 mm) |
Overall Cable Diameter (Nominal): | 0.040 in (1.0 mm) |
Nom. Conductor DCR | Max. Current |
---|---|
25.2 Ohm/1000ft | Single conductor in free air @ 30ºC: 3.5 A |
UL Voltage Rating |
---|
300 V RMS |
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Stationary Min. | Installation Min. |
---|---|
0.16 in (4.1 mm) | 0.16 in (4.1 mm) |
Max. Pull Tension: | 5.1 lb |
Bulk Cable Weight: | 2 lbs/1000ft |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | VW-1 |
AWM Compliance: | AWM 1061, CSA AWM I A/B |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.478 Revision Date: 01-20-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9975 010100 | Black | Reel | 100 ft | 612825265528 | |
9975 0101000 | Black | Reel | 1,000 ft | 612825265535 | P |
9975 0105000 | Black | Reel | 5,000 ft | 612825265542 | P |
9975 0131000 | Blue, Dark | Reel | 1,000 ft | 612825265559 | P |
9975 0011000 | Brown | Reel | 1,000 ft | 612825265405 | P |
9975 0081000 | Gray | Reel | 1,000 ft | 612825265504 | P |
9975 0051000 | Green, Dark | Reel | 1,000 ft | 612825265481 | P |
9975 0031000 | Orange | Reel | 1,000 ft | 612825265467 | P |
9975 002100 | Red | Reel | 100 ft | 612825265436 | |
9975 0021000 | Red | Reel | 1,000 ft | 612825265443 | P |
9975 0025000 | Red | Reel | 5,000 ft | 612825265450 | P |
9975 0071000 | Violet | Reel | 1,000 ft | 612825265498 | P |
9975 0091000 | White | Reel | 1,000 ft | 612825265511 | P |
9975 0041000 | Yellow | Reel | 1,000 ft | 612825265474 | P |