Electronic, 1 Conductor 22AWG (19x34) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket
| Suitable Applications: | MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 22 AWG | 19x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.0125 in (0.318 mm) | 0.056 in (1.4 mm) | White |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 92% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.098 in |
| Overall Cable Diameter (Nominal): | 0.098 in. |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Max. Current |
|---|---|---|
| 18.1 Ohm/1000ft | 100 pF/ft (330 pF/m) | 4.4 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 10.9 Ohm/1000ft (35.8 Ohm/km) |
| Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -20°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.98 in (25 mm) | 0.98 in |
| Max. Pull Tension: | 9.5 lbs (4.3 kg) |
| Bulk Cable Weight: | 14 lbs/1000ft |
| Flammability / Reaction to Fire: | VW-1 |
| Military Compliance: | MIL-W-16878E/17 (insulated conductor) |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.391 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 9965 0091000 | White | 612825265306 |