(10)Suitable Applications: | MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 20 | 19x32 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.011 in | White, Black |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 90% |
Material | Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.016 in | 0.192 in |
Cable Diameter (Nominal): | 0.192 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 9.1 Ohm/1000ft | 53 pF/ft | 91 pF/ft | 3.8 Amps per Conductor at 25ºC |
Nom Outer Shield DCR: | 6.8 Ohm/1000ft |
Non-UL Voltage Rating |
---|
600 V |
UL Rating | Operating |
---|---|
105°C | -20°C to +105°C |
Stationary Min. | Installation Min. |
---|---|
2 in | 1.9 in |
Max. Pull Tension: | 30 lbs |
Bulk Cable Weight: | 22 lbs/1000ft |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | VW-1 |
Military Compliance: | MIL-W-16878E/17 (insulated conductor) |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | NEMA HP3 |
Update and Revision: | Revision Number: 0.347 Revision Date: 09-30-2020 |