(644)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(352)Modular (Empty) Panels
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
(109)Electronic, 1 Conductor 20AWG (19x32) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket
Suitable Applications: | MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 20 AWG | 19x32 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.0105 in (0.267 mm) | 0.064 in (1.6 mm) | White |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 97% |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.109 in |
Overall Cable Diameter (Nominal): | 0.109 in. |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|
11.2 Ohm/1000ft | 103 pF/ft (338 pF/m) | 3.8 Amps per Conductor at 25ºC |
Voltage Rating |
---|
600 V |
UL Temperature | Operating |
---|---|
105°C | -20°C To +105°C |
Stationary Min. | Installation Min. |
---|---|
1.09 in (27.7 mm) | 1.09 in |
Max. Pull Tension: | 15 lbs (6.8 kg) |
Bulk Cable Weight: | 8 lbs/1000ft |
Flammability / Reaction to Fire: | VW-1 |
Military Compliance: | MIL-W-16878E/17 (insulated conductor) |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.389 Revision Date: 05-05-2023 |
Item # | Color | UPC |
---|---|---|
9961 0091000 | White | 612825265191 |
9961 009500 | White | 612825265207 |