(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
Electronic, 4 Conductor 16AWG (19x29) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket
| Suitable Applications: | MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.012 in (0.30 mm) | 0.088 in (2.2 mm) | White, Black, Red, Green |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.027 in (0.69 mm) | 0.291 in (7.39 mm) |
| Overall Cable Diameter (Nominal): | 0.291 in (7.39 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 4.4 Ohm/1000ft | 49 pF/ft (160 pF/m) | 94 pF/ft (310 pF/m) | 0.108 µH/ft (0.354 µH/m) | 6.5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 4.4 Ohm/1000ft (14 Ohm/km) |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -20°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.9 in (74 mm) | 2.9 in (74 mm) |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 69 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1581 (VW-1), VW-1 |
| Military Compliance: | MIL-W-16878E/17 (insulated conductor) |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.513 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9954 009100 | White | 612825265160 | |
| 9954 0091000 | White | 612825265177 | C |
| 9954 009500 | White | 612825265184 | C |
| Footnote: | C - CRATE REEL PUT-UP. |