Product Hierarchy
Product Hierarchy

9952 - Electronic, 2 C #16 Str TC, PVC-NYL Ins, OA TC Brd, PVC Jkt




Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket

Product Overview

Suitable Applications: MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)21619x29TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC/Nylon - Polyvinyl Chloride + Nylon0.016 in (0.41 mm)0.088 in (2.2 mm)White, Black
Nylon0.004 in (0.10 mm)
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.025 in (0.64 mm)0.25 in (6.4 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
4.3 Ohm/1000ft57 pF/ft (190 pF/m)95 pF/ft (310 pF/m)0.12 µH/ft (0.39 µH/m)6.5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 6.4 Ohm/1000ft (21 Ohm/km)
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C To +105°C
Bend Radius
Stationary Min.Installation Min.
2.5 in (64 mm)2.5 in (64 mm)
Max. Pull Tension: 64.8 lbs (29.4 kg)
Bulk Cable Weight: 38 lbs/1000ft

Standards and Compliance

Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
Military Compliance: MIL-W-16878E/17 (insulated conductor)
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.501 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9952 009100White612825265108
9952 0091000White612825265115C
9952 009500White612825265122
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product