Product Hierarchy
Product Hierarchy

9946 - RS-232, #22-10c, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG




Computer EIA RS-232 Cable, 22 AWG stranded (7x30) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.

Product Overview

Suitable Applications: RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1022 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.011 in (0.28 mm)0.050 in (1.3 mm)Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.300 in (7.62 mm)
Overall Cable Diameter (Nominal): 0.300 in (7.62 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)14.7 Ohm/1000ft35 pF/ft (110 pF/m)63 pF/ft (210 pF/m)1.5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 4.6 Ohm/1000ft (15 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C (UL CMG);80°C (UL AWM 2464)-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
3.6 in (91 mm)3.6 in (91 mm)
Max. Pull Tension: 113 lbs (51.3 kg)
Bulk Cable Weight: 59 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.504 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9946 060100Chrome612825264910
9946 0601000Chrome612825264927C
9946 060500Chrome612825264934C
9946 0605000Chrome612825264941C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product