Product Hierarchy
Product Hierarchy

9943 - RS-232, #22-7c, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG




Computer EIA RS-232 Cable, 22 AWG stranded (7x30) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.

Product Overview

Suitable Applications: RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)722 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.011 in (0.28 mm)0.050 in (1.3 mm)Black, White, Red, Green, Brown, Blue, Orange
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)70%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.245 in (6.22 mm)
Overall Cable Diameter (Nominal): 0.245 in (6.22 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)14.7 Ohm/1000ft35 pF/ft (110 pF/m)20.5 pF/m (6.25 pF/ft)63 pF/ft (210 pF/m)1.5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 7 Ohm/1000ft (23 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C (UL CMG);80°C (UL AWM 2464)-30°C to +80°C
Bend Radius
Stationary Min.
2.9 in (74 mm)
Max. Pull Tension: 86 lbs (39 kg)
Bulk Cable Weight: 43 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.509 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPC
9943 060100Chrome612825264798
9943 0601000Chrome612825264804
9943 060500Chrome612825264811
9943 0605000Chrome612825264828
Date: 2005-10-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product