Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Low Temp Plastic Lead Wire, 30AWG (7x38) Tinned Copper, PVC Insulation, AWM 1007 JQA-F 300V 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 30 | 7x38 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness | Min. Average Wall Thickness |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.044 in | 0.016 in | 0.015 in |
| Nom. Insertion Loss |
|---|
| 6.4 dB/100m |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 80°C |
| UL Temperature Rating: | 80°C |
| Bulk Cable Weight: | 1.2 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.18 in |
| UL Rating: | 300V RMS, 80°C |
| UL AWM Style Compliance: | AWM 1007 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9930 010100 | Black | Reel | 100 ft | 612825264323 |
| 9930 0101000 | Black | Reel | 1,000 ft | 612825264330 |
| 9930 013100 | Blue, Dark | Reel | 100 ft | 612825264347 |
| 9930 0131000 | Blue, Dark | Reel | 1,000 ft | 612825264354 |
| 9930 0011000 | Brown | Reel | 1,000 ft | 612825264217 |
| 9930 008100 | Gray | Reel | 100 ft | 612825264293 |
| 9930 005100 | Green, Dark | Reel | 100 ft | 612825264262 |
| 9930 0051000 | Green, Dark | Reel | 1,000 ft | 612825264279 |
| 9930 003100 | Orange | Reel | 100 ft | 612825264248 |
| 9930 002100 | Red | Reel | 100 ft | 612825264224 |
| 9930 0021000 | Red | Reel | 1,000 ft | 612825264231 |
| 9930 007100 | Violet | Reel | 100 ft | 612825264286 |
| 9930 009100 | White | Reel | 100 ft | 612825264309 |
| 9930 0091000 | White | Reel | 1,000 ft | 612825264316 |
| 9930 0041000 | Yellow | Reel | 1,000 ft | 612825264255 |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |
| Update and Revision: | Revision Number: 0.383 Revision Date: 02-03-2025 |