(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Low Temp Plastic Lead Wire, 28AWG (7x36) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 28 | 7x36 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness | Min. Average Wall Thickness |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in | 0.016 in | 0.015 in |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 105°C |
| UL Temperature Rating: | 105°C |
| Bulk Cable Weight: | 1.5 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.19 in |
| UL Rating: | 300V RMS, 80°C and 300V, 105°C |
| UL AWM Style Compliance: | AWM 1007, AWM 1569 |
| CSA Rating: | 300V RMS, 105°C |
| CSA Type: | TRSR-64 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| CSA Flammability: | FT1 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9928 010100 | Black | Reel | 100 ft | 612825264064 |
| 9928 0101000 | Black | Reel | 1,000 ft | 612825264071 |
| 9928 013100 | Blue, Dark | Reel | 100 ft | 612825264088 |
| 9928 0131000 | Blue, Dark | Reel | 1,000 ft | 612825264095 |
| 9928 001100 | Brown | Reel | 100 ft | 612825263920 |
| 9928 0011000 | Brown | Reel | 1,000 ft | 612825263937 |
| 9928 0081000 | Gray | Reel | 1,000 ft | 612825264033 |
| 9928 005100 | Green, Dark | Reel | 100 ft | 612825264002 |
| 9928 0051000 | Green, Dark | Reel | 1,000 ft | 612825264019 |
| 9928 003100 | Orange | Reel | 100 ft | 612825263968 |
| 9928 002100 | Red | Reel | 100 ft | 612825263944 |
| 9928 0021000 | Red | Reel | 1,000 ft | 612825263951 |
| 9928 007100 | Violet | Reel | 100 ft | 612825264026 |
| 9928 009100 | White | Reel | 100 ft | 612825264040 |
| 9928 0091000 | White | Reel | 1,000 ft | 612825264057 |
| 9928 004100 | Yellow | Reel | 100 ft | 612825263982 |
| 9928 0041000 | Yellow | Reel | 1,000 ft | 612825263999 |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |
| Update and Revision: | Revision Number: 0.370 Revision Date: 02-03-2025 |