Product Hierarchy
Product Hierarchy

9927 - RS232/423 Low Cap, #24-4c, FPO, O/A Foil+Braid, PVC Jkt, CM




Computer EIA RS-232/423 Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), drain wire, PVC jacket.

Product Overview

Suitable Applications: RS-232 Extended Distance & RS-423 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)424 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PE - Polyethylene (Foam)0.013 in (0.33 mm)0.049 in (1.2 mm)Black, White, Red, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.209 in (5.31 mm)
Overall Cable Diameter (Nominal): 0.209 in (5.31 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)24 Ohm/1000ft12 pF/ft (39 pF/m)22 pF/ft (72 pF/m)0.21 µH/ft (0.69 µH/m)78%1.8 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 5.31 Ohm/1000ft (17.4 Ohm/km)
Voltage
UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C (UL CM);80°C (UL AWM 2464)-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.5 in (64 mm)2.5 in (64 mm)
Max. Pull Tension: 50 lbs (23 kg)
Bulk Cable Weight: 27 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL loading , IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision: Revision Number: 0.536 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9927 060100Chrome612825263883
9927 0601000Chrome612825263890C
9927 060500Chrome612825263906C
9927 0605000Chrome612825263913
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product