(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Low Temp Plastic Lead Wire, 26AWG (7x34) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 26 | 7x34 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.051 in (1.3 mm) |
| Overall Cable Diameter (Nominal): | 0.051 in (1.3 mm) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature |
|---|
| 105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.21 in (5.3 mm) | 0.21 in (5.3 mm) |
| Max. Pull Tension: | 3.5 lbs (1.6 kg) |
| Bulk Cable Weight: | 1.9 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1007, AWM 1569 |
| CEC / C(UL) Compliance: | TRSR-64 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.461 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9926 010100 | Black | Reel | 100 ft | 612825263784 | |
| 9926 0101000 | Black | Reel | 1,000 ft | 612825263791 | P |
| 9926 0131000 | Blue, Dark | Reel | 1,000 ft | 612825349907 | P |
| 9926 0011000 | Brown | Reel | 1,000 ft | 612825263708 | P |
| 9926 0081000 | Gray | Reel | 1,000 ft | 612825263760 | P |
| 9926 0051000 | Green, Dark | Reel | 1,000 ft | 612825349891 | P |
| 9926 0031000 | Orange | Reel | 1,000 ft | 612825263739 | P |
| 9926 002100 | Red | Reel | 100 ft | 612825263715 | |
| 9926 0021000 | Red | Reel | 1,000 ft | 612825263722 | P |
| 9926 0071000 | Violet | Reel | 1,000 ft | 612825263753 | P |
| 9926 0091000 | White | Reel | 1,000 ft | 612825263777 | P |
| 9926 0041000 | Yellow | Reel | 1,000 ft | 612825263746 | P |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |