Product Hierarchy
Product Hierarchy

9924 - Lead Wire, #24 Str TC, PVC Ins, AWM 1015 AWM 1230




Low Temp Plastic Lead Wire, 24AWG (7x32) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C

Product Overview

Suitable Applications: inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
247x32TC - Tinned Copper1
Conductor Count: 1
Insulation
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.088 in0.032 in

Electrical Characteristics

Voltage
UL Voltage Rating
600 V RMS

Temperature Range

Non-UL Temp Rating: 105°C
UL Temperature Rating: 105°C

Mechanical Characteristics

Bulk Cable Weight: 4.7 lbs/1000ft
Minimum Minor Axis Bend Radius: 0.36 in

Standards

UL Rating: 600V, 105°C
UL AWM Style Compliance: AWM 1015, AWM 1230
CSA Rating: 600V, 105°C
CSA AWM Compliance: CSA AWM I A/B
CSA Type: AWM I A/B or TEW

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
CA Prop 65: Yes
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: VW-1
CSA Flammability: FT1
UL voltage rating: 600 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
9924 0101000BlackReel1,000 ft612825263647
9924 0131000Blue, DarkReel1,000 ft612825263661
9924 0011000BrownReel1,000 ft612825263586
9924 0021000RedReel1,000 ft612825263593
9924 0091000WhiteReel1,000 ft612825263623
9924 0041000YellowReel1,000 ft612825263616
Footnote: P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.367 Revision Date: 02-03-2025
Date: 2005-07-01
Cabling Solutions for Industrial Applications
No accessories are available for this product