(665)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(372)Modular (Empty) Panels
(6)Adapter Frames
(69)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(40)Industrial Networking
(962)SPIDER Fast/Gigabit Switches
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
(109)Low Temp Plastic Lead Wire, 24AWG (7x32) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64
Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.056 in (1.4 mm) |
Overall Cable Diameter (Nominal): | 0.056 in (1.4 mm) |
Nom. Conductor DCR | Max. Current |
---|---|
28.7 Ohm/1000ft | Single conductor in free air @ 30ºC: 5 A |
UL Voltage Rating |
---|
300 V RMS |
UL Temperature | Operating |
---|---|
105°C | -20°C To +105°C |
Stationary Min. | Installation Min. |
---|---|
0.56 in (14 mm) | 0.56 in (14 mm) |
Max. Pull Tension: | 6 lbs (2.7 kg) |
Bulk Cable Weight: | 3 lbs/1000ft |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | VW-1 |
AWM Compliance: | AWM 1007, AWM 1569 |
CEC / C(UL) Compliance: | TRSR-64 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.495 Revision Date: 07-03-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9923 010100 | Black | Reel | 100 ft | 612825263463 | |
9923 0101000 | Black | Reel | 1,000 ft | 612825263470 | P |
9923 0105000 | Black | Reel | 5,000 ft | 612825263487 | C |
9923 0131000 | Blue, Dark | Reel | 1,000 ft | 612825263494 | P |
9923 0011000 | Brown | Reel | 1,000 ft | 612825263364 | P |
9923 0081000 | Gray | Reel | 1,000 ft | 612825263425 | P |
9923 0051000 | Green, Dark | Reel | 1,000 ft | 612825263401 | P |
9923 0031000 | Orange | Reel | 1,000 ft | 612825263388 | P |
9923 002100 | Red | Reel | 100 ft | 612825263371 | |
9923 0021000 | Red | Reel | 1,000 ft | 612825349884 | P |
9923 0025000 | Red | Reel | 5,000 ft | P | |
9923 0071000 | Violet | Reel | 1,000 ft | 612825263418 | P |
9923 009100 | White | Reel | 100 ft | 612825263432 | |
9923 0091000 | White | Reel | 1,000 ft | 612825263449 | P |
9923 0041000 | Yellow | Reel | 1,000 ft | 612825263395 | P |