Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.062 in (1.6 mm) |
| Overall Cable Diameter (Nominal): | 0.062 in (1.6 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 18.1 Ohm/1000ft | Single conductor in free air @ 30ºC: 11 A |
| Typical Unbalanced FEXT % |
|---|
| 6.2 MHz |
| Nom. Insertion Loss (Attenuation) |
|---|
| 6.2 dB/100m |
| 6.1 dB/100m |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -20°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.62 in (16 mm) | 0.62 in (16 mm) |
| Max. Pull Tension: | 9 lbs (4.1 kg) |
| Bulk Cable Weight: | 4 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1007, AWM 1569 |
| CEC / C(UL) Compliance: | TRSR-64 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.512 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9921 010100 | Black | Reel | 100 ft | 612825263210 | |
| 9921 0101000 | Black | Reel | 1,000 ft | 612825263227 | P |
| 9921 0105000 | Black | Reel | 5,000 ft | 612825263234 | C |
| 9921 013100 | Blue, Dark | Reel | 100 ft | 612825263258 | |
| 9921 0131000 | Blue, Dark | Reel | 1,000 ft | 612825263265 | P |
| 9921 0135000 | Blue, Dark | Reel | 5,000 ft | 612825263272 | C |
| 9921 006100 | Blue, Light | Reel | 100 ft | 612825263098 | |
| 9921 0061000 | Blue, Light | Reel | 1,000 ft | 612825263104 | P |
| 9921 001100 | Brown | Reel | 100 ft | 612825262985 | |
| 9921 0011000 | Brown | Reel | 1,000 ft | 612825262992 | P |
| 9921 008100 | Gray | Reel | 100 ft | 612825263135 | |
| 9921 0081000 | Gray | Reel | 1,000 ft | 612825263142 | P |
| 9921 0085000 | Gray | Reel | 5,000 ft | 612825263159 | C P |
| 9921 005100 | Green, Dark | Reel | 100 ft | 612825263074 | |
| 9921 0051000 | Green, Dark | Reel | 1,000 ft | 612825263081 | P |
| 9921 003100 | Orange | Reel | 100 ft | 612825263029 | |
| 9921 0031000 | Orange | Reel | 1,000 ft | 612825263036 | P |
| 9921 002100 | Red | Reel | 100 ft | 612825263005 | |
| 9921 0021000 | Red | Reel | 1,000 ft | 612825349860 | P |
| 9921 0025000 | Red | Reel | 5,000 ft | 612825349877 | C P |
| 9921 007100 | Violet | Reel | 100 ft | 612825263111 | |
| 9921 0071000 | Violet | Reel | 1,000 ft | 612825263128 | P |
| 9921 009100 | White | Reel | 100 ft | 612825263173 | |
| 9921 0091000 | White | Reel | 1,000 ft | 612825263180 | P |
| 9921 004100 | Yellow | Reel | 100 ft | 612825263043 | |
| 9921 0041000 | Yellow | Reel | 1,000 ft | 612825263050 | P |
| 9921 0045000 | Yellow | Reel | 5,000 ft | 612825263067 | C |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., C - CRATE REEL PUT-UP. |