Product Hierarchy
Product Hierarchy

9920 - Lead Wire, #20 Str TC, PVC Ins, AWM 1007 AWM 1569




Low Temp Plastic Lead Wire, 20AWG (10x30) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64

Product Overview

Suitable Applications: inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
2010x30TC - Tinned Copper1
Conductor Count: 1
Insulation
MaterialNominal DiameterNominal Wall ThicknessMin. Average Wall Thickness
PVC - Polyvinyl Chloride0.067 in0.016 in0.015 in
Color Chart 2
Number
6

Electrical Characteristics

High Frequency (Nominal/Typical)
Nom. Insertion Loss
6.1 dB/100m
6.1 dB/100m
6.1 dB/100m
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 105°C
UL Temperature Rating: 105°C

Mechanical Characteristics

Bulk Cable Weight: 4.9 lbs/1000ft
Minimum Minor Axis Bend Radius: 0.28 in
Dimensions (WxHxD)
Length
6.1

Standards

UL Rating: 300V RMS, 80°C and 300V, 105°C
UL AWM Style Compliance: AWM 1007, AWM 1569
CSA Rating: 300V RMS, 105°C
CSA Type: TRSR-64

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
CA Prop 65: Yes
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: VW-1
CSA Flammability: FT1
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
9920 0101000BlackReel1,000 ft612825262862
9920 0131000Blue, DarkReel1,000 ft612825262886
9920 0061000Blue, LightReel1,000 ft612825262831
9920 0081000GrayReel1,000 ft612825262848
9920 0021000RedReel1,000 ft612825262817
9920 0091000WhiteReel1,000 ft612825262855
9920 0041000YellowReel1,000 ft612825262824
Footnote: P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

History

Update and Revision: Revision Number: 0.379 Revision Date: 02-03-2025
Date: 2005-10-01
Cabling Solutions for Industrial Applications
No accessories are available for this product