Product Hierarchy
Product Hierarchy

9919 - Lead Wire, #20 Str TC, PVC Ins, AWM 1007 AWM 1569




Low Temp Plastic Lead Wire, 20AWG (7x28) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64

Product Overview

Suitable Applications: inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)120 AWG7x28TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.069 in (1.8 mm)
Overall Cable Diameter (Nominal): 0.069 in (1.8 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
11.2 Ohm/1000ftSingle conductor in free air @ 30ºC: 11 A
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-25°C To +105°C
Bend Radius
Stationary Min.Installation Min.
0.69 in (18 mm)0.69 in (18 mm)
Max. Pull Tension: 13 lbs (5.9 kg)
Bulk Cable Weight: 5 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 1007, AWM 1569
CEC / C(UL) Compliance: TRSR-64.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.490 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9919 010100BlackReel100 ft612825262695
9919 0101000BlackReel1,000 ft612825262701P
9919 013100Blue, DarkReel100 ft612825262718
9919 0131000Blue, DarkReel1,000 ft612825262725P
9919 001100BrownReel100 ft612825262558
9919 0011000BrownReel1,000 ft612825262565P
9919 0081000GrayReel1,000 ft612825262664P
9919 005100Green, DarkReel100 ft612825262626
9919 0051000Green, DarkReel1,000 ft612825262633P
9919 0031000OrangeReel1,000 ft612825262596P
9919 002100RedReel100 ft612825262572
9919 0021000RedReel1,000 ft612825262589P
9919 007100VioletReel100 ft612825262640
9919 0071000VioletReel1,000 ft612825262657P
9919 009100WhiteReel100 ft612825262671
9919 0091000WhiteReel1,000 ft612825262688P
9919 004100YellowReel100 ft612825262602
9919 0041000YellowReel1,000 ft612825262619P
Footnote: P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.
Date: 2005-04-01
Cabling Solutions for Industrial Applications
No accessories are available for this product