Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3405)Modular Couplers
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
(742)Type A
(566)Type A Field Attachables
(357)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(913)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
Low Temp Plastic Lead Wire, 18AWG (16x30) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 18 AWG | 16x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.079 in (2.0 mm) |
| Overall Cable Diameter (Nominal): | 0.079 in (2.0 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 7.15 Ohm/1000ft | Single conductor in free air @ 30ºC: 20 A |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -25°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.79 in (20 mm) | 0.79 in (20 mm) |
| Max. Pull Tension: | 21 lbs (9.5 kg) |
| Bulk Cable Weight: | 7 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1007, AWM 1569 |
| CEC / C(UL) Compliance: | TRSR-64 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.514 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9918 010100 | Black | Reel | 100 ft | 612825262404 | |
| 9918 0101000 | Black | Reel | 1,000 ft | 612825349853 | P |
| 9918 0105000 | Black | Reel | 5,000 ft | 612825262411 | C K Z |
| 9918 013100 | Blue, Dark | Reel | 100 ft | 612825262442 | |
| 9918 0131000 | Blue, Dark | Reel | 1,000 ft | 612825262459 | P |
| 9918 0135000 | Blue, Dark | Reel | 5,000 ft | 612825262466 | C P |
| 9918 006100 | Blue, Light | Reel | 100 ft | 612825262299 | |
| 9918 0061000 | Blue, Light | Reel | 1,000 ft | 612825262305 | |
| 9918 001100 | Brown | Reel | 100 ft | 612825262138 | |
| 9918 0011000 | Brown | Reel | 1,000 ft | 612825262145 | P |
| 9918 0015000 | Brown | Reel | 5,000 ft | 612825262152 | C P |
| 9918 008100 | Gray | Reel | 100 ft | 612825262343 | |
| 9918 0081000 | Gray | Reel | 1,000 ft | 612825349846 | P |
| 9918 005100 | Green, Dark | Reel | 100 ft | 612825262268 | |
| 9918 0051000 | Green, Dark | Reel | 1,000 ft | 612825262275 | P |
| 9918 0055000 | Green, Dark | Reel | 5,000 ft | 612825262282 | C |
| 9918 003100 | Orange | Reel | 100 ft | 612825262213 | |
| 9918 0031000 | Orange | Reel | 1,000 ft | 612825262220 | P |
| 9918 002100 | Red | Reel | 100 ft | 612825262176 | |
| 9918 0021000 | Red | Reel | 1,000 ft | 612825262183 | P |
| 9918 0025000 | Red | Reel | 5,000 ft | 612825262190 | C |
| 9918 007100 | Violet | Reel | 100 ft | 612825262329 | |
| 9918 0071000 | Violet | Reel | 1,000 ft | 612825262336 | P |
| 9918 009100 | White | Reel | 100 ft | 612825262367 | |
| 9918 0091000 | White | Reel | 1,000 ft | 612825262374 | P |
| 9918 0095000 | White | Reel | 5,000 ft | 612825262381 | C |
| 9918 004100 | Yellow | Reel | 100 ft | 612825262237 | |
| 9918 0041000 | Yellow | Reel | 1,000 ft | 612825262244 | P |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., C - CRATE REEL PUT-UP., K - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 500'., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |