Product Hierarchy
Product Hierarchy

9917 - Lead Wire, #20 Str TC, PVC Ins, AWM 1061




Low Temp Plastic Lead Wire, 20AWG (10x30) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

Product Overview

Suitable Applications: inter-connection circuits, internal wiring of computer and electronic equipments

Construction Details

Conductor
SizeStrandingMaterial
2010x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PVC - Polyvinyl Chloride0.01 in (0.25 mm)0.056 in (1.4 mm)
Overall Cable Diameter (Nominal): 0.056 in (1.4 mm)

Electrical Characteristics

Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL Temperature
80°C
Bulk Cable Weight: 4.2 lbs/1000ft (6.3 kg/km)

Standards and Compliance

Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 1061, CSA AWM I A/B
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.372 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9917 0101000BlackReel1,000 ft612825262114P
Footnote: P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.
Date: 2005-10-01
Cabling Solutions for Industrial Applications
No accessories are available for this product