Product Hierarchy
Product Hierarchy

9916 - Lead Wire, #16 Str TC, PVC Ins, AWM 1007 AWM 1569




Low Temp Plastic Lead Wire, 16AWG (26x30) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64

Product Overview

Suitable Applications: inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)116 AWG26x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.092 in (2.3 mm)
Overall Cable Diameter (Nominal): 0.092 in (2.3 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4.44 Ohm/1000ftSingle conductor in free air @ 30ºC: 28.8 A
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-25°C To +105°C
Bend Radius
Stationary Min.Installation Min.
0.92 in (23 mm)0.92 in (23 mm)
Max. Pull Tension: 35 lbs (16 kg)
Bulk Cable Weight: 12 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 1007, AWM 1569
CEC / C(UL) Compliance: TRSR-64
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.489 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9916 010100BlackReel100 ft612825261988
9916 0101000BlackReel1,000 ft612825261995P
9916 013100Blue, DarkReel100 ft612825262015
9916 0131000Blue, DarkReel1,000 ft612825262022P
9916 001100BrownReel100 ft612825261797
9916 0011000BrownReel1,000 ft612825261803P
9916 0081000GrayReel1,000 ft612825261933P
9916 005100Green, DarkReel100 ft612825261896
9916 0051000Green, DarkReel1,000 ft612825261902P
9916 0031000OrangeReel1,000 ft612825261858P
9916 002100RedReel100 ft612825261827
9916 0021000RedReel1,000 ft612825261834P
9916 007100VioletReel100 ft612825261919
9916 0071000VioletReel1,000 ft612825261926P
9916 009100WhiteReel100 ft612825261940
9916 0091000WhiteReel1,000 ft612825261957P
9916 004100YellowReel100 ft612825261865
9916 0041000YellowReel1,000 ft612825261872P
Footnote: P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.
Date: 2005-10-01
Cabling Solutions for Industrial Applications
No accessories are available for this product