Product Hierarchy
Product Hierarchy

9914 - 50 Ohm Wireless Transmission Coax, RG-8, 10 AWG Solid BC, Foil + 95% TC Braid, PVC Jkt, CMG




50 Ohm Wireless Transmission Coax, RG-8, 10 AWG Solid Bare Copper Conductor , PE Insulation, Duobond® Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMG

Product Overview

Suitable Applications: Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Construction Details

RG Type: 8
Conductor
SizeStrandingNom. DiameterMaterial
10 AWGSolid0.103 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene (Foam)0.285 in (7.24 mm)WhiteGas Injected Foam
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duobond® II100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.403 in (10.2 mm)
Overall Cable Diameter (Nominal): 0.403 in (10.2 mm)

Electrical Characteristics

VSWR
FrequencyMax. VSWR
5-2250 MHz1.43:1
Attenuation
FrequencyNom. Attenuation
5 MHz0.4 dB/100ft
10 MHz0.5 dB/100ft
50 MHz1.0 dB/100ft
100 MHz1.4 dB/100ft
200 MHz1.8 dB/100ft
400 MHz2.6 dB/100ft
700 MHz3.6 dB/100ft
900 MHz4.1 dB/100ft
1000 MHz4.4 dB/100ft
1500 MHz5.5 dB/100ft
1800 MHz6.1 dB/100ft
2000 MHz6.5 dB/100ft
2500 MHz7.5 dB/100ft
3000 MHz8.3 dB/100ft
4000 MHz9.9 dB/100ft
Power Rating
FrequencyMax. Power Rating
5 MHz4,021 W
10 MHz3,217 W
50 MHz1,609 W
100 MHz1,149 W
200 MHz894 W
400 MHz619 W
700 MHz447 W
1,000 MHz366 W
1,500 MHz293 W
2,000 MHz248 W
2,500 MHz215 W
3,000 MHz194 W
4,000 MHz163 W
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
1.0 Ohm/1000ft1.3 Ohm/1000ft (4.3 Ohm/km)24.8 pF/ft (81.4 pF/m)50 Ohm82%
Voltage
UL Voltage RatingVoltage Rating
300 V (CMG), 30 V (UL AWM 1354)600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-40°C to +80°C
Bend Radius
Installation Min.
4.0 in (100 mm)
Max. Pull Tension: 247 lbs (112 kg)
Bulk Cable Weight: 105 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CMG
AWM Compliance: AWM 1354
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.536 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9914 010500BlackReel500 ft612825268901C
9914 0101000BlackReel1,000 ft612825261780C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product