(6434)Outdoor Fiber Cable
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
(962)SPIDER Fast/Gigabit Switches
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
(146)Transceivers
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
(10)Power Supplies and Cables
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
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(189)Server Cabinets
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
(109)50 Ohm Wireless Transmission Coax, RG-8, 10 AWG (7x18) Bare Copper Conductor , PE Insulation, Foil + 90% Tinned Copper Braid Shield, PVC Jacket, Flexible
Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
RG Type: | 8 |
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
10 AWG | 7x18 | 0.108 in | BC - Bare Copper |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.284 in (7.21 mm) | White |
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Tinned Copper (TC) | 90% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.405 in (10.3 mm) |
Overall Cable Diameter (Nominal): | 0.405 in (10.3 mm) |
Frequency | Max. VSWR |
---|---|
5-2250 MHz | 1.43:1 |
Frequency | Nom. Attenuation |
---|---|
10 MHz | 0.6 dB/100ft |
50 MHz | 1.1 dB/100ft |
100 MHz | 1.5 dB/100ft |
200 MHz | 2.0 dB/100ft |
400 MHz | 3.0 dB/100ft |
700 MHz | 4.0 dB/100ft |
900 MHz | 4.7 dB/100ft |
1000 MHz | 5.0 dB/100ft |
2000 MHz | 7.5 dB/100ft |
2250 MHz | 8.0 dB/100ft |
3000 MHz | 9.8 dB/100ft |
4000 MHz | 12.1 dB/100ft |
Frequency | Max. Power Rating |
---|---|
5 MHz | 3,217 W |
10 MHz | 2,681 W |
50 MHz | 1,463 W |
100 MHz | 1,073 W |
200 MHz | 805 W |
400 MHz | 575 W |
700 MHz | 424 W |
1,000 MHz | 350 W |
1,500 MHz | 278 W |
2,000 MHz | 237 W |
3,000 MHz | 188 W |
4,000 MHz | 157 W |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
1.1 Ohm/1000ft | 1.8 Ohm/1000ft (5.9 Ohm/km) | 22.5 pF/ft (73.8 pF/m) | 52 Ohm | 85% |
Voltage Rating |
---|
600 V |
Electrical Characteristics Notes: | Actual Impedance specification is 51.5 +/- 2 ohms. |
Operating |
---|
-40°C to +80°C |
Installation Min. |
---|
4 in (100 mm) |
Max. Pull Tension: | 210 lbs (95 kg) |
Bulk Cable Weight: | 104 lbs/1000ft |
Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
Sustainability: | CA Prop 65 |
CPR Compliance: | CPR Euroclass: Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.522 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9913F7 B59100 | Black, Matte | Reel | 100 ft | 612825261728 | C |
9913F7 B59250 | Black, Matte | Reel | 250 ft | 612825261742 | C |
9913F7 B59500 | Black, Matte | Reel | 500 ft | 612825261773 | C |
9913F7 B591000 | Black, Matte | Reel | 1,000 ft | 612825261735 | C |