Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
50 Ohm Wireless Transmission Coax, RG-8, 10 AWG (7x18) Bare Copper Conductor , PE Insulation, Foil + 90% Tinned Copper Braid Shield, PVC Jacket, Flexible
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 8 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 10 AWG | 7x18 | 0.108 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.284 in (7.21 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.405 in (10.3 mm) |
| Overall Cable Diameter (Nominal): | 0.405 in (10.3 mm) |
| Frequency | Max. VSWR |
|---|---|
| 5-2250 MHz | 1.43:1 |
| Frequency | Nom. Attenuation |
|---|---|
| 10 MHz | 0.6 dB/100ft |
| 50 MHz | 1.1 dB/100ft |
| 100 MHz | 1.5 dB/100ft |
| 200 MHz | 2.0 dB/100ft |
| 400 MHz | 3.0 dB/100ft |
| 700 MHz | 4.0 dB/100ft |
| 900 MHz | 4.7 dB/100ft |
| 1000 MHz | 5.0 dB/100ft |
| 2000 MHz | 7.5 dB/100ft |
| 2250 MHz | 8.0 dB/100ft |
| 3000 MHz | 9.8 dB/100ft |
| 4000 MHz | 12.1 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 5 MHz | 3,217 W |
| 10 MHz | 2,681 W |
| 50 MHz | 1,463 W |
| 100 MHz | 1,073 W |
| 200 MHz | 805 W |
| 400 MHz | 575 W |
| 700 MHz | 424 W |
| 1,000 MHz | 350 W |
| 1,500 MHz | 278 W |
| 2,000 MHz | 237 W |
| 3,000 MHz | 188 W |
| 4,000 MHz | 157 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 1.1 Ohm/1000ft | 1.8 Ohm/1000ft (5.9 Ohm/km) | 22.5 pF/ft (73.8 pF/m) | 52 Ohm | 85% |
| Voltage Rating |
|---|
| 600 V |
| Electrical Characteristics Notes: | Actual Impedance specification is 51.5 +/- 2 ohms. |
| Operating |
|---|
| -40°C to +80°C |
| Installation Min. |
|---|
| 4 in (100 mm) |
| Max. Pull Tension: | 210 lbs (95 kg) |
| Bulk Cable Weight: | 104 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| CPR Compliance: | CPR Euroclass: Eca |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.525 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9913F7 B59500 | Black, Matte | Reel | 500 ft | 612825261773 | C |
| 9913F7 B591000 | Black, Matte | Reel | 1,000 ft | 612825261735 | C |
| Footnote: | C - CRATE REEL PUT-UP. |