50 Ohm Wireless Transmission Coax, RG-8, 10 AWG Solid Bare Copper Conductor , PE Insulation, Foil + 90% Tinned Copper Braid Shield, PVC Jacket
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 8 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 10 AWG | Solid | 0.108 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Semi-Solid) | 0.285 in (7.24 mm) | White | Solid PE monofilament spiral around conductor. Solid PE tube over monofilament |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.405 in (10.3 mm) |
| Overall Cable Diameter (Nominal): | 0.405 in (10.3 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 0.4 dB/100ft |
| 10 MHz | 0.5 dB/100ft |
| 50 MHz | 1.0 dB/100ft |
| 100 MHz | 1.4 dB/100ft |
| 200 MHz | 1.8 dB/100ft |
| 400 MHz | 2.6 dB/100ft |
| 700 MHz | 3.6 dB/100ft |
| 900 MHz | 4.1 dB/100ft |
| 1000 MHz | 4.4 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 5 MHz | 4,021 W |
| 10 MHz | 3,217 W |
| 50 MHz | 1,609 W |
| 100 MHz | 1,149 W |
| 200 MHz | 894 W |
| 400 MHz | 619 W |
| 700 MHz | 447 W |
| 900 MHz | 393 W |
| 1,000 MHz | 366 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 0.9 Ohm/1000ft | 1.8 Ohm/1000ft (5.9 Ohm/km) | 24.6 pF/ft (80.7 pF/m) | 50 Ohm | 84% |
| Voltage Rating |
|---|
| 600V RMS |
| Operating |
|---|
| -30°C to +75°C |
| Installation Min. |
|---|
| 4 in (100 mm) |
| Max. Pull Tension: | 292 lbs (132 kg) |
| Bulk Cable Weight: | 97 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 89913 |
| Notes: | Recommend use of 7810R, 7810A, 9913F7, or 9914 for applications above 1 GHz. |
| Update and Revision: | Revision Number: 0.536 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9913 010100 | Black | Reel | 100 ft | 612825261636 | C |
| 9913 010250 | Black | Reel | 250 ft | 612825261650 | C |
| 9913 010500 | Black | Reel | 500 ft | 612825261667 | C |
| 9913 0101000 | Black | Reel | 1,000 ft | 612825261643 | C |
| Footnote: | C - CRATE REEL PUT-UP. |