Product Hierarchy
Product Hierarchy

9913 - 50 Ohm Wireless Transmission Coax, RG-8, 10 AWG Solid BC, Foil + 90% TC Braid, PVC Jkt




50 Ohm Wireless Transmission Coax, RG-8, 10 AWG Solid Bare Copper Conductor , PE Insulation, Foil + 90% Tinned Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Construction Details

RG Type: 8
Conductor
SizeStrandingNom. DiameterMaterial
10 AWGSolid0.108 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene (Semi-Solid)0.285 in (7.24 mm)WhiteSolid PE monofilament spiral around conductor. Solid PE tube over monofilament
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duobond® II100%
2BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.405 in (10.3 mm)
Overall Cable Diameter (Nominal): 0.405 in (10.3 mm)

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
5 MHz0.4 dB/100ft
10 MHz0.5 dB/100ft
50 MHz1.0 dB/100ft
100 MHz1.4 dB/100ft
200 MHz1.8 dB/100ft
400 MHz2.6 dB/100ft
700 MHz3.6 dB/100ft
900 MHz4.1 dB/100ft
1000 MHz4.4 dB/100ft
Power Rating
FrequencyMax. Power Rating
5 MHz4,021 W
10 MHz3,217 W
50 MHz1,609 W
100 MHz1,149 W
200 MHz894 W
400 MHz619 W
700 MHz447 W
900 MHz393 W
1,000 MHz366 W
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
0.9 Ohm/1000ft1.8 Ohm/1000ft (5.9 Ohm/km)24.6 pF/ft (80.7 pF/m)50 Ohm84%
Voltage
Voltage Rating
600V RMS

Mechanical Characteristics

Temperature
Operating
-30°C to +75°C
Bend Radius
Installation Min.
4 in (100 mm)
Max. Pull Tension: 292 lbs (132 kg)
Bulk Cable Weight: 97 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire
Sustainability: CA Prop 65
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 89913

Product Notes

Notes: Recommend use of 7810R, 7810A, 9913F7, or 9914 for applications above 1 GHz.

History

Update and Revision: Revision Number: 0.536 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9913 010100BlackReel100 ft612825261636C
9913 010250BlackReel250 ft612825261650C
9913 010500BlackReel500 ft612825261667C
9913 0101000BlackReel1,000 ft612825261643C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product