(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Low Temp Plastic Lead Wire, 10AWG (65x28) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C
Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 10 AWG | 65x28 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.18 in (4.6 mm) |
Overall Cable Diameter (Nominal): | 0.18 in (4.6 mm) |
Nom. Conductor DCR | Max. Current |
---|---|
6.5 Ohm/1000ft | Single conductor in free air @ 30ºC: 6.5 A |
Nom. Outer Shield DCR: | 6 Ohm/km |
UL Voltage Rating |
---|
600 V RMS |
UL Temperature | Operating |
---|---|
105°C | -30°C To +105°C |
Stationary Min. | Installation Min. |
---|---|
1.8 in (46 mm) | 1.8 in (46 mm) |
Max. Pull Tension: | 115 lbs (52.2 kg) |
Bulk Cable Weight: | 43 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | VW-1 |
NEC / UL Compliance: | Article 310, MTW or TW |
AWM Compliance: | AWM 1015, AWM 1230, CSA AWM I A/B |
CEC / C(UL) Compliance: | TEW |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.485 Revision Date: 04-19-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9910 010100 | Black | Reel | 100 ft | 612825260790 | |
9910 010250 | Black | Reel | 250 ft | 612825260813 | |
9910 0102000 | Black | Reel | 2,000 ft | 612825260806 | C |
9910 002100 | Red | Reel | 100 ft | 612825260714 | |
9910 002250 | Red | Reel | 250 ft | 612825260738 | |
9910 0022000 | Red | Reel | 2,000 ft | 612825260721 | C |
9910 009100 | White | Reel | 100 ft | 612825260769 | |
9910 009250 | White | Reel | 250 ft | 612825260783 | |
9910 0092000 | White | Reel | 2,000 ft | 612825260776 | C |
9910 004100 | Yellow | Reel | 100 ft | 612825260745 | |
9910 004250 | Yellow | Reel | 250 ft | 612825260752 |