Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
Low Temp Plastic Lead Wire, 10AWG (65x28) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 10 AWG | 65x28 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.18 in (4.6 mm) |
| Overall Cable Diameter (Nominal): | 0.18 in (4.6 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6.5 Ohm/1000ft | Single conductor in free air @ 30ºC: 6.5 A |
| Nom Outer Shield DCR: | 6 Ohm/km (1.8 Ohm/1000ft) |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.8 in (46 mm) | 1.8 in (46 mm) |
| Max. Pull Tension: | 115 lbs (52.2 kg) |
| Bulk Cable Weight: | 43 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| NEC / UL Compliance: | Article 310, MTW or TW |
| AWM Compliance: | AWM 1015, AWM 1230, CSA AWM I A/B |
| CEC / C(UL) Compliance: | TEW |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.489 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9910 010100 | Black | Reel | 100 ft | 612825260790 | |
| 9910 010250 | Black | Reel | 250 ft | 612825260813 | |
| 9910 0102000 | Black | Reel | 2,000 ft | 612825260806 | C |
| 9910 002100 | Red | Reel | 100 ft | 612825260714 | |
| 9910 002250 | Red | Reel | 250 ft | 612825260738 | |
| 9910 0022000 | Red | Reel | 2,000 ft | 612825260721 | C |
| 9910 009100 | White | Reel | 100 ft | 612825260769 | |
| 9910 009250 | White | Reel | 250 ft | 612825260783 | |
| 9910 0092000 | White | Reel | 2,000 ft | 612825260776 | C |
| 9910 004100 | Yellow | Reel | 100 ft | 612825260745 | |
| 9910 004250 | Yellow | Reel | 250 ft | 612825260752 |
| Footnote: | C - CRATE REEL PUT-UP. |