(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Low Temp Plastic Lead Wire, 8AWG (84x27) Tinned Copper, PVC Insulation, AWM 1028 AWM 1015 CSA TYPE TEW 600V 105C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 8 AWG | 84x27 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.0475 in (1.21 mm) | 0.25 in (6.4 mm) |
| Overall Cable Diameter (Nominal): | 0.25 in (6.4 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6.5 Ohm/1000ft | Single conductor in free air @ 30ºC: 6.5 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.5 in (64 mm) | 2.5 in (64 mm) |
| Max. Pull Tension: | 45 lbs (20 kg) |
| Bulk Cable Weight: | 17 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| NEC / UL Compliance: | Article 310, MTW |
| AWM Compliance: | AWM 1015, AWM 1283, CSA AWM I A/B |
| CEC / C(UL) Compliance: | TEW |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.475 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9908 010100 | Black | Reel | 100 ft | 612825260646 |
| 9908 010250 | Black | Reel | 250 ft | 612825260653 |
| 9908 002100 | Red | Reel | 100 ft | 612825260592 |
| 9908 002250 | Red | Reel | 250 ft | 612825260608 |
| 9908 009100 | White | Reel | 100 ft | 612825260622 |
| 9908 009250 | White | Reel | 250 ft | 612825260639 |