(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)IEEE 802.3 Ethernet Thinnet 10BASE2, 20 AWG stranded (19x32) .037" tinned copper conductor, foam polyethylene insulation, Duobond® II (100% coverage) + an overall tinned copper braid shield (93% coverage), PVC jacket.
Suitable Applications: | Thin Ethernet |
RG Type: | 58 |
Element | No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|---|
Coax(es) | 1 | 20 AWG | 19x32 | 0.037 in | TC - Tinned Copper |
Element | Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|
Coax(es) | PE - Polyethylene (Foam) | 0.102 in (2.59 mm) | White | HDPE |
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
2 | Braid | Tinned Copper (TC) | 93% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.185 in (4.70 mm) |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.43 dB/100ft |
10 MHz | 1.3 dB/100ft |
50 MHz | 2.91 dB/100ft |
100 MHz | 4.2 dB/100ft |
200 MHz | 6.1 dB/100ft |
400 MHz | 8.9 dB/100ft |
700 MHz | 12.1 dB/100ft |
900 MHz | 13.9 dB/100ft |
1000 MHz | 14.8 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. | Max. Delay Skew |
---|---|---|---|---|---|
8.8 Ohm/1000ft | 5.8 Ohm/1000ft (19 Ohm/km) | 25.4 pF/ft (83.3 pF/m) | 50 Ohm | 80% | 80 ns/100m |
UL Voltage Rating |
---|
300 V RMS, 30 V RMS |
Electrical Characteristics Notes: | UL AWM 1354: 30 V RMS |
UL Temperature | Operating |
---|---|
75°C | -40°C To +80°C |
Stationary Min. | Installation Min. |
---|---|
1.85 in (47.0 mm) | 1.85 in (47.0 mm) |
Max. Pull Tension: | 54 lbs (24 kg) |
Bulk Cable Weight: | 23 lbs/1000ft |
Environmental Suitability: | Indoor, Indoor |
Flammability / Reaction to Fire: | UL1685 UL Loading, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 725, Article 800, CL2, CM |
AWM Compliance: | AWM 1354 |
CEC / C(UL) Compliance: | CM |
IEEE Compliance: | IEEE 802.3 10Base2 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | DEC Part No. 17-01248-00, ISO8802.3 10Base2 |
Plenum Number: | 82907, 89907 |
Notes: | Tape to bond at overlap area only. Tape is not designed to bond to dielectric core.//PF_9907 (1)# Elements@Conductor1:-In Stibo it was Blank and now changed it to 1. (2)Size@Conductor1 :-In Stibo it was 20 now changed to 20 AWG (3)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (4)Coverage@OuterShield1 2 - in stibo it was 80% Now changed to 81% (5)Cable diameter- it was blank now changed to 0.185 in (6)Nominal Diameter@ Outer Jacket1 3- In Stibo it was 0.279 in Now Changed to Blank |
Update and Revision: | Revision Number: 0.497 Revision Date: 05-31-2023 |
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
9907.00152 | Gray | Reel | 152 m | 8719605023483 | |
9907.00305 | Gray | Reel | 305 m | 8719605023490 | |
9907.00U305 | Gray | Reel | 305 m | 8719605023513 | |
9907 E4X500 | Gray | Reel | 500 ft | 612825260561 | |
9907.00500 | Gray | Reel | 500 m | 8719605023506 | |
9907 E4X1000 | Gray | Reel | 1,000 ft | 612825260523 | C |
9907 E4XU1000 | Gray | UnReel | 1,000 ft | 612825260516 | |
9907.001000 | Gray | Reel | 1,000 m | 8719605023476 | |
9907 E4X1640 | Gray | Reel | 1,640 ft | 612825260530 | C |
9907 E4X2500 | Gray | Reel | 2,500 ft | 612825260547 | C |
9907 E4X3280 | Gray | Reel | 3,280 ft | 612825260554 | C |
9907 E4X5000 | Gray | Reel | 5,000 ft | 612825260578 |