(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
IEEE 802.3 Ethernet Thinnet 10BASE2, 20 AWG stranded (19x32) .037" tinned copper conductor, foam polyethylene insulation, Duobond® II (100% coverage) + an overall tinned copper braid shield (93% coverage), PVC jacket.
| Suitable Applications: | Thin Ethernet |
| RG Type: | 58 |
| Element | No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|---|
| Coax(es) | 1 | 20 AWG | 19x32 | 0.037 in | TC - Tinned Copper |
| Element | Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|
| Coax(es) | PE - Polyethylene (Foam) | 0.102 in (2.59 mm) | White | HDPE |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 93% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.185 in (4.70 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.43 dB/100ft |
| 10 MHz | 1.3 dB/100ft |
| 50 MHz | 2.91 dB/100ft |
| 100 MHz | 4.2 dB/100ft |
| 200 MHz | 6.1 dB/100ft |
| 400 MHz | 8.9 dB/100ft |
| 700 MHz | 12.1 dB/100ft |
| 900 MHz | 13.9 dB/100ft |
| 1000 MHz | 14.8 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 8.8 Ohm/1000ft (29 Ohm/km) | 5.8 Ohm/1000ft (19 Ohm/km) | 25.4 pF/ft (83.3 pF/m) | 50 Ohm | 80% |
| UL Voltage Rating |
|---|
| 300 V RMS, 30 V RMS |
| Electrical Characteristics Notes: | UL AWM 1354: 30 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -40°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.85 in (47.0 mm) | 1.85 in (47.0 mm) |
| Max. Pull Tension: | 54 lbs (24 kg) |
| Bulk Cable Weight: | 23 lbs/1000ft (34 kg/km) |
| Environmental Suitability: | Indoor, Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 800, CL2, CM |
| AWM Compliance: | AWM 1354 |
| CEC / C(UL) Compliance: | CM |
| IEEE Compliance: | IEEE 802.3 10Base2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | DEC Part No. 17-01248-00, ISO8802.3 10Base2 |
| Plenum Number: | 82907, 89907 |
| Update and Revision: | Revision Number: 0.627 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 9907.00152 | Gray | Reel | 152 m | 8719605023483 | |
| 9907.00305 | Gray | Reel | 305 m | 8719605023490 | |
| 9907.00U305 | Gray | UnReel | 305 m | 8719605023513 | |
| 9907 E4X500 | Gray | Reel | 500 ft | 612825260561 | |
| 9907.00500 | Gray | Reel | 500 m | 8719605023506 | |
| 9907 E4X1000 | Gray | Reel | 1,000 ft | 612825260523 | C |
| 9907 E4XU1000 | Gray | UnReel | 1,000 ft | 612825260516 | |
| 9907.001000 | Gray | Reel | 1,000 m | 8719605023476 | |
| 9907 E4X1640 | Gray | Reel | 1,640 ft | 612825260530 | C |
| 9907 E4X2500 | Gray | Reel | 2,500 ft | 612825260547 | C |
| 9907 E4X3280 | Gray | Reel | 3,280 ft | 612825260554 | C |
| 9907 E4X5000 | Gray | Reel | 5,000 ft | 612825260578 |
| Footnote: | C - CRATE REEL PUT-UP. |