Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
Low Temp Plastic Lead Wire, 4AWG (133x25) Tinned Copper, PVC Insulation, AWM 1283 AWM 1015 CSA TYPE TEW 600V 105C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 4 | 133x25 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.392 in | 0.063 in |
| Nominal Conductor DCR |
|---|
| 0.27 Ohm/1000ft |
| Element | Max. Recommended Current [A] |
|---|---|
| Single Conductor in Free Aair @ 30C Ambient | Single conductor in free air @ 30ºC: 160 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| Non-UL Temp Rating: | 105°C |
| UL Temperature Rating: | 105°C |
| Bulk Cable Weight: | 193 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 1.57 in |
| NEC Articles: | Article 310 |
| NEC/(UL) Compliance: | MTW |
| UL Rating: | 600V, 105°C |
| UL AWM Style Compliance: | AWM 1015, AWM 1283 |
| CSA Rating: | 600V, 105°C |
| CSA Type: | TEW |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9904 01050 | Black | Reel | 50 ft | 612825260349 |
| 9904 010500 | Black | Reel | 500 ft | 612825260356 |
| 9904 001500 | Brown | Reel | 500 ft | 612825260301 |
| 9904 00250 | Red | Reel | 50 ft | 612825260318 |
| 9904 002500 | Red | Reel | 500 ft | 612825260325 |
| 9904 00750 | Violet | Reel | 50 ft | 612825260332 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.382 Revision Date: 02-03-2025 |